Expansion Blocks Description

Introduction

There are two main types of TM7 expansion blocks:

oTM7 Power Distribution Block (PDB)

oTM7 I/O block

Both the TM7 Power Distribution Blocks and TM7 System I/O blocks use two power buses and a data bus to perform their functions. These buses are organized as follows:

oTM7 bus: this bus includes one data bus and one power bus, named as follows:

oTM7 power bus: distributes power to supply the electronics of the TM7 System I/O blocks. This bus receives its power from a TM5SBET7 Transmitter module. If necessary, the power on the TM7 power bus can be reinforced by adding a TM7 PDB.

oTM7 data bus: passes data between the controller and the TM7 expansion blocks.

o24 Vdc I/O power segment: distributes power to the inputs, outputs and the connected sensors and actuators of the TM7 System I/O blocks. Each TM5 / TM7 System can have multiple 24 Vdc I/O power segments, depending on considerations such as power consumption and separation of I/O types.

Ordering Information

Each I/O block reference is distinguished by its type and number of I/O and its physical size. TM7 System I/O blocks come in two sizes, designated as size (1 or 2).

Reference

Description

Refer to

TM7BA••

Analog input, or output or mixed input and output block

Modicon TM7 Analog I/O Block Hardware Guide

TM7BD••

Digital input, or output or mixed input and output block

Modicon TM7 Digital I/O Block Hardware Guide

TM7 cables have to be ordered separately.

I/O Block Main Features

The following figure represents the main features of the I/O blocks:

Size 1

Size 2

G-SE-0006664.3.gif-high.gif

 

 

G-SE-0006565.3.gif-high.gif

 

 

(A)   TM7 bus IN connector

(B)   TM7 bus OUT connector

(C)   24 Vdc power IN connector

(D)   24 Vdc power OUT connector

(1)   Input / Output connectors (depending on references)

(2)   Status LEDs

NOTE: For more information on the pinouts of these various connectors, see Hardware Guides TM7 Analog I/O Block and TM7 Digital I/O Blocks