This section describes the wiring guidelines and associated best practices to be respected when using the M262 Logic/Motion Controller system.
DANGER | |
---|---|
WARNING | |
---|---|
1 For additional information, refer to NEMA ICS 1.1 (latest edition), Safety Guidelines for the Application, Installation, and Maintenance of Solid State Control and to NEMA ICS 7.1 (latest edition), Safety Standards for Construction and Guide for Selection, Installation and Operation of Adjustable-Speed Drive Systems or their equivalent governing your particular location.
These rules must be applied when wiring a M262 Logic/Motion Controller system:
Communication wiring must be kept separate from the power wiring. Route these 2 types of wiring in separate cable ducting.
Verify that the operating conditions and environment are within the specification values.
Use proper wire sizes to meet voltage and current requirements.
Use minimum 75 °C (167 °F) copper conductors (required).
Use twisted pair, shielded cables for encoder, networks, and serial communication connections.
Use shielded, properly grounded cables for all communication connections. If you do not use shielded cable for these connections, electromagnetic interference can cause signal degradation. Degraded signals can cause the controller or attached modules and equipment to perform in an unintended manner.
WARNING | |
---|---|
1Multipoint grounding is permissible if connections are made to an equipotential ground plane dimensioned to help avoid cable shield damage in the event of power system short-circuit currents.
For more details, refer to Grounding Shielded Cables.
To conform to IEC 61010 standards, route primary wiring (wires connected to power mains) separately and apart from secondary wiring (extra low voltage wiring coming from intervening power sources). If that is not possible, double insulation is required such as conduit or cable gains.
The following tables show the cable types and wire sizes for the CN7 5.08 pitch removable spring terminal block of the embedded 24 Vdc power supply input / alarm relay terminal connector:
The following tables show the cable types and wire sizes for the CN8 3.81 pitch removable spring terminal block of the embedded I/Os connector:
The following tables show the cable types and wire sizes for the CN7 5.08 pitch removable screw terminal block of the embedded 24 Vdc power supply input / alarm relay terminal connector:
The following tables show the cable types and wire sizes for the CN8 3.81 pitch removable screw terminal block of the embedded I/Os connector:
DANGER | |
---|---|
DANGER | |
---|---|
Depending on the load, a protection circuit may be needed for the outputs on the controllers and certain modules. Inductive loads using DC voltages may create voltage reflections resulting in overshoot that will damage or shorten the life of output devices.
CAUTION | |
---|---|
If your controller or module contains relay outputs, these types of outputs can support up to 240 Vac. Inductive damage to these types of outputs can result in welded contacts and loss of control. Each inductive load must include a protection device such as a peak limiter, RC circuit or flyback diode. Capacitive loads are not supported by these relays.
WARNING | |
---|---|
AC-driven contactor coils are, under certain circumstances, inductive loads that generate pronounced high-frequency interference and electrical transients when the contactor coil is de-energized. This interference may cause the logic controller to detect an I/O bus error.
WARNING | |
---|---|
Protective circuit A: this protection circuit can be used for both AC and DC load power circuits.
C Value from 0.1 to 1 μF
R Resistor of approximately the same resistance value as the load
Protective circuit B: this protection circuit can be used for DC load power circuits.
Use a diode with the following ratings:
Reverse withstand voltage: power voltage of the load circuit x 10.
Forward current: more than the load current.
Protective circuit C: this protection circuit can be used for both AC and DC load power circuits.
In applications where the inductive load is switched on and off frequently and/or rapidly, ensure that the continuous energy rating (J) of the varistor exceeds the peak load energy by 20 % or more.