Ethernet 2 Ports

Overview

The M262 Logic/Motion Controller is equipped with Ethernet communications ports:

Port Name

Number of Ports

Reference

Ethernet 1

1 (100BASE-T)

TM262L•

1 (100BASE-T / SERCOS)

TM262M•

Ethernet 2

2 (dual 1000BASE-T Ethernet switch)

TM262•

Characteristics

This table describes the physical characteristics of the Ethernet 2 ports:

Characteristic

Description

Protocols

Modbus TCP, EtherNet/IP, Machine Expert (used for data exchange between a PC running EcoStruxure Machine Expert software and the controller).

Connector type

RJ45

Auto negotiation

From 100 Mbps half duplex to 1000 Mbps full duplex

Cable type

Shielded

Automatic cross-over detection

MDI/MDIX

Ethernet 2 Pin Assignment

This figure shows the Ethernet 2 RJ45 connector pin assignment:

This table describes the Ethernet 2 connector pin assignment:

Pin N°

100BASE-T

1000BASE-T

1

TD+

DA+

2

TD-

DA-

3

RD+

DB+

4

DC+

5

DC-

6

RD-

DB-

7

DD+

8

DD-

NOTE: The controller supports the MDI/MDIX auto-crossover cable function. It is not necessary to use special Ethernet crossover cables to connect devices directly to this port (connections without an Ethernet hub or switch).
NOTE: Ethernet cable disconnection is detected every second. In case of disconnection of a short duration (< 1 second), the network status may not indicate the disconnection.

Status LEDs

This figure shows the status LEDs on the RJ45 connector:

This table describes the Ethernet port status LEDs:

Label

Description

LED

Color

Status

Description

1

Ethernet link/speed

Green/Yellow

Off

No link

Solid yellow

Link at 100 Mbps

Solid green

Link at 1000 Mbps

2

Ethernet activity

Green

Off

No activity and no link

On

The link is detected, but there is no activity

Flashing

Transmitting or receiving data