Alarm Relay

Introduction

The M262 Logic/Motion Controller has integrated relay connections that can be wired to an external alarm:

For wiring details, refer to Alarm Relay Wiring.

Characteristics

This table shows the characteristics of the alarm relay:

Characteristic

Value

Wiring type

2 terminals on removable spring terminal block

Output type

Relay

Contact type

Normally Open (NO)

Nominal input voltage

24 Vdc

Maximum input voltage

28.8 Vdc

Input voltage type

PELV

Contact resistance

300 mΩ maximum

Minimum switching load

5 V at 100 mA

Maximum current

700 mA

Overload protection

Yes, resettable fuse, maximum 3.2 A

Reverse polarity protection

Not necessary

Operation

When the controller is energized, the alarm relay is activated and its contact is closed.

The relay contact is opened by one of the following conditions:

  • Appearance of an internal hardware error.

  • Interruption of the controller power supply.

Perform a power cycle of the controller to recover from a hardware watchdog event and reset the relay output contact to the closed state.

When the controller is de-energized, the alarm relay is deactivated and its contact is opened.