The controller memory is composed of three types of physical memory:
The Non-Volatile Memory (NVM) contains files (application, configuration files, and so on).
The Random Access Memory (RAM) is used for application execution.
The Non-Volatile Random Access Memory (NVRAM) is used to save the retain-persistent variables and diagnostic information.
Item |
Controller State |
File Transfer Events |
Connection |
Description |
---|---|---|---|---|
1 |
– |
Initiated automatically at Power ON and Reboot |
Internal |
Files transfer from non-volatile memory to RAM. The content of the RAM is overwritten. |
1* |
– |
Initiated automatically at Power ON and Reboot |
Internal |
Operating system files transfer. |
2 |
All states except INVALID_OS (1) |
Initiated by user |
Ethernet or USB programming port |
Files can be transferred via: |
3 |
All states |
Initiated automatically by script (data transfer) or by power cycle (cloning) when an SD card is inserted |
SD card |
Up/download with SD card(1). |
4 |
All states |
Initiated by system |
Internal |
Save of modified retain-persistent variables and the context on power OFF. |
(1) If the controller is in the INVALID_OS state, the only accessible memory is the SD card and only for firmware upgrades. |