This section describes the Random Access Memory (RAM) size for different areas of the Modicon M262 Logic/Motion Controller.
The RAM size is 256 Mbytes.
The RAM is composed of two areas:
Dedicated application memory
OS memory
This table describes the dedicated application memory:
Area |
Element |
---|---|
System area |
System Area Mappable Addresses %MW0...%MW59999 |
System and diagnostic variables (%MW60000...%MW60199) This memory is accessible through Modbus requests only. These must be read-only requests. |
|
Dynamic Memory Area: Read Relocation Table (%MW60200...%MW61999) This memory is accessible through Modbus requests only. These must be read-only requests. |
|
System and diagnostic variables (%MW62000...%MW62199) This memory is accessible through Modbus requests only. These can be read or write requests. |
|
Dynamic Memory Area: Write Relocation Table (%MW62200...%MW63999) This memory is accessible through Modbus requests only. These can be read or write requests. |
|
User area |
Symbols |
Variables |
|
Libraries |
|
Application |
To display the memory mapping in EcoStruxure Machine Expert, right-click on your controller in the Devices tree window and select Device Memory Info.
Variables |
Description |
---|---|
PLC_R |
Structure of controller read-only system variables. |
PLC_W |
Structure of controller read/write system variables. |
ETH_R |
Structure of Ethernet read-only system variables (Ethernet counters). |
ETH_W |
Structure of Ethernet read/write system variables. Allows you to reset Ethernet counters. |
SERIAL_R |
Structure of Serial Line read-only system variables (Serial Line counters). |
SERIAL_W |
Structure of Serial Line read-write system variables. Allows you to reset Serial Line counters. |
TM3_MODULE_R |
Structure of TM3 modules read-only system variables. |
TM3_BUS_W |
Structure of TM3 bus read-write system variables. |
TMS_BUS_DIAG_R |
Structure of TMS bus read-only system variables (diagnostic). |
TMS_MODULE_DIAG_R |
Structure of TMS modules read-only system variables (diagnostic). |
For more information on system and diagnostic variables, refer to the Modicon M262 Logic/Motion Controller – System Functions and Variables – System Library Guide.