Parameters of the Slaves - Group WorkingMode

Overview

The parameter group WorkingMode comprises the parameters used for setting Sercos slaves to “simulated” or “activated” working mode.

Parameter DesiredState

Offline editable

Yes

Online editable

Yes

Traceable

Yes

With this parameter, you can set the working mode of the slave. The parameter lets you configure a slave as a simulated device. A simulated device is treated like a device that is physically present and connected. However, the system does not perform any communication with a simulated device.

If the value of the parameter DesiredWorkingMode is modified in communication phase 4, the new value becomes effective only after the next full Sercos phase-up.

The parameter provides the following values:

Value

Description

Simulated working mode

The working mode Simulated is intended for use during development, for example, for testing an application before the drive is connected to the logic/motion controller.

Activated working mode (default value)

The working mode Activated is intended for regular machine operation when the device is connected.

Refer to the chapter Configuring Devices as Simulated or Activated for additional information.

Parameter CurrentState

Offline editable

No

Online editable

No

Traceable

Yes

With this parameter, you can read the currently set working mode of the slave.

Refer to parameter DesiredState for the details on the values.