CommunicationErrorCodes: Communication Error Codes

Enumerated Type Description

The CommunicationErrorCodes enumerated type contains information about communication diagnostics, such as interruptions and detected errors. It contains these values:

Enumerator

Value (hex)

Description

CommunicationOK

00

The exchange is valid.

TimedOut

01

The exchange stopped when the timeout expired.

Canceled

02

The exchange was stopped by a user request (the Abort command).

BadAddress

03

The address format is incorrect.

BadRemoteAddr

04

The remote address is incorrect.

BadMgtTable

05

The management table format is incorrect.

BadParameters

06

Specific parameters are incorrect.

ProblemSendingRq

07

There was a problem while sending the request to the destination.

RecvBufferTooSmall

09

The size of the receive buffer defined with the parameter SizeRecvBuffer is insufficient for the data received from the controller.

SystemRessourceMissing

0B

A system resource is missing.

BadTransactionNb

0C

The transaction number is incorrect.

BadLength

0E

The length is incorrect.

ProtocolSpecificError

FE

The operation error code contains a protocol-specific code.

Refused

FF

The message was refused.