The measures for electromagnetic compatibility (EMC) are intended to minimize electromagnetic interference of the device and interference caused by the device that affects the environment. Such measures include measures to reduce interference and emission as well as to increase immunity.
Electromagnetic compatibility hinges to a great extent on the individual components used in the system. The EMC measures described in this document may help to comply with the requirements of IEC 61800-3. You must comply with all EMC regulations of the country in which the product is operated. Also, respect any special EMC regulations that may apply at the installation site (for example, residential environments or airports).
Signal interference can cause unexpected responses of the drive system and of other equipment in the vicinity of the drive system.
| WARNING | |
|---|---|
These types of devices are not intended to be used on a low-voltage public network which supplies domestic premises. Radio frequency interference is expected if used in such a network.
| WARNING | |
|---|---|
In terms of EMC, motor cables are especially critical since they are particularly prone to causing interference.
When planning the wiring, take into account the fact that the motor cable must be routed separately. The motor cable must be separate from mains cables or signal cables (for example, limit switches). Use only pre-assembled cables or cables that comply with the specifications and implement the EMC measures described below.
|
EMC measures |
Effect |
|---|---|
|
Keep cables as short as possible. Do not install unnecessary cable loops. Use short cables from the central grounding point in the control cabinet to the external ground connection. |
Reduces capacitive and inductive interference. |
|
Ensure that there is a ground connection between the motor flange and the mounting surface on the machine (no paint, oil and grease or any insulating material between the motor flange and the mounting surface on the machine). |
Reduces emissions, increases immunity. |
|
Connect large surface areas of cable shields, use cable clamps and ground straps. |
Reduces emissions. |
|
Do not install switching elements in the cables. |
Reduces interference. |
|
Route the motor cable separately from mains cables and signal cables (for example, for limit switches), for example by using shielding plates or by keeping the cables apart from each other at a distance of at least 20 cm (5.08 in). |
Reduces mutual interference. |
|
Route the cables without cutting them.(1) |
Reduces emission. |
|
(1) If a cable is cut for the installation, take appropriate measures for uninterrupted shielding (such as a metal housing) at the point of the cut. Connect a large area of the cable shield to the metal housing at both ends of the cut. |
|
Using pre-assembled cables helps to reduce the possibility of wiring errors. See Accessories and Spare Parts.