Description |
Reference |
---|---|
Hybrid cable, (4 x 1.5 mm2 + (2 x 0.75 mm2) + (2 x AWG24)) shielded, motor end 8-pin circular connector M17, drive end pre-assembled for LXM62DU60, LXM62DD15, LXM62DD27 and LXM62DD45 |
VW3ED132R••• |
Hybrid cable, (4 x 1.5 mm2 + (2 x 0.75 mm2) + (2 x AWG24)) shielded, motor end 8-pin circular connector M23, drive end pre-assembled for LXM62DU60, LXM62DD15, LXM62DD27 and LXM62DD45 |
VW3ED143R••• |
Hybrid cable, (4 x 2.5 mm2 + (2 x 1.0 mm2) + (2 x AWG24)) shielded, motor end 8-pin circular connector M23, drive end pre-assembled for LXM62DU60, LXM62DD15, LXM62DD27 and LXM62DD45 |
VW3ED144R••• |
Hybrid cable, (4 x 2.5 mm2 + (2 x 1.0 mm2) + (2 x AWG24)) shielded, motor end 8-pin circular connector M40, drive end pre-assembled for LXM62DU60, LXM62DD15, LXM62DD27 and LXM62DD45 |
VW3ED145R••• |
••• = Length of the cable Available lengths: 020 = 2 m (6.56 ft), 030 = 3 m (9.84 ft), 040 = 4 m (13.1 ft), 050 = 5 m (16.4 ft), 080 = 8 m (26.2 ft), 100 = 10 m (32.8 ft), 150 = 15 m (49.2 ft), 200 = 20 m (65.6 ft), 250 = 25 m (82 ft), 300 = 30 m (98.4 ft), 350 = 35 m (115 ft), 400 = 40 m (131 ft), 450 = 45 m (148 ft), 500 = 50 m (164 ft) |
Description |
Reference |
---|---|
Hybrid cable extension, (4 x 1.5 mm2 + (2 x 0.75 mm2) + (2 x AWG24)) shielded, 8-pin circular connectors M17 male/female |
VW3EF132R••• |
Hybrid cable extension, (4 x 1.5 mm2 + (2 x 0.75 mm2) + (2 x AWG24)) shielded, 8-pin circular connectors M23 male/female |
VW3EF143R••• |
Hybrid cable extension, (4 x 2.5 mm2 + (2 x 1.0 mm2) + (2 x AWG24)) shielded, 8-pin circular connectors M23 male/female |
VW3EF144R••• |
Hybrid cable extension, (4 x 2.5 mm2 + (2 x 1.0 mm2) + (2 x AWG24)) shielded, 8-pin circular connectors M40 male/female |
VW3EF145R••• |
••• = Length of the cable Available lengths: 050 = 5 m (16.4 ft), 100 = 10 m (32.8 ft), 200 = 20 m (65.6 ft), 300 = 30 m (98.4 ft), 400 = 40 m (131 ft), 500 = 50 m (164 ft) |