Using pre-assembled cables helps to reduce the possibility of wiring errors. See Accessories and Spare Parts.
The genuine accessories have the following properties:
Characteristic |
Value for ... |
|||
---|---|---|---|---|
VW3ED132 |
VW3ED143 |
VW3ED144 |
VW3ED145 |
|
Cable jacket, insulation |
Green (similar to RAL 6018) |
|||
Number of contacts (shielded) |
(4 x 1.5 mm2 + (2 x 0.75 mm2) + (2 x AWG24)) |
(4 x 2.5 mm2 + (2 x 1.0 mm2) + (2 x AWG24)) |
||
Connector motor end |
8-pin circular M17 |
8-pin circular M23 |
8-pin circular M40 |
|
Connector drive end |
Pre-assembled for LXM62DU60, LXM62DD15, LXM62DD27 and LXM62DD45 |
|||
Assigned motor |
SH3040, SH3055 |
SH3070, SH3100, SH31401, SH31402 |
SH31403, SH31404 |
|
Cable diameter |
11.7 mm ± 0.3 mm (0.46 in ± 0.1 in) |
14.0 mm ± 0.4 mm (0.55 in ± 0.2 in) |
||
Minimum bend radius with fixed installation |
5 times the cable diameter |
|||
Minimum bend radius with moving installation |
7.5 times the cable diameter |
|||
Nominal voltage motor phases Nominal voltage holding brake Nominal voltage encoder |
1000 V 1000 V 30 V |
|||
Maximum length(1) |
75 m (246 ft) |
|||
Permissible temperature range during storage and transportation |
-25 ... 80 °C (-13 ... 176 °F) |
|||
Permissible temperature range during operation |
-20 ... 80 °C (-4 ... 176 °F) |
|||
Certifications / declaration of conformity |
CE |
|||
(1) Including cable extension. Maximum two hybrid cable extensions. |
Characteristic |
Value for ... |
|||
---|---|---|---|---|
VW3EF132 |
VW3EF143 |
VW3EF144 |
VW3EF145 |
|
Cable jacket, insulation |
Green (similar to RAL 6018) |
|||
Number of contacts (shielded) |
(4 x 1.5 mm2 + (2 x 0.75 mm2) + (2 x AWG24)) |
(4 x 2.5 mm2 + (2 x 1.0 mm2) + (2 x AWG24)) |
||
Connectors (both ends) |
8-pin circular M17 |
8-pin circular M23 |
8-pin circular M40 |
|
Cable diameter |
11.7 mm ± 0.3 mm (0.46 in ± 0.1 in) |
14.0 mm ± 0.4 mm (0.55 in ± 0.2 in) |
||
Minimum bend radius with fixed installation |
5 times the cable diameter |
|||
Minimum bend radius with moving installation |
7.5 times the cable diameter |
|||
Nominal voltage motor phases Nominal voltage holding brake Nominal voltage encoder |
1000 V 1000 V 30 V |
|||
Permissible temperature range during storage and transportation |
-25 ... 80 °C (-13 ... 176 °F) |
|||
Permissible temperature range during operation |
-20 ... 80 °C (-4 ... 176 °F) |
|||
Certifications / declaration of conformity |
CE |
Straight connectors |
Angular connectors |
![]() |
Dimension |
Unit |
Value |
|||
---|---|---|---|---|---|
Straight |
Angular |
||||
M23 |
M17 |
M23 |
M40 |
||
D |
mm (in) |
28.0 (1.10) |
22.0 (0.87) |
28.0 (1.10) |
46.0 (1.81) |
LS |
mm (in) |
78.0 (3.07) |
56.0 (2.20) |
78.0 (3.07) |
99.0 (3.90) |
LR |
mm (in) |
111.8 (4.40) |
105.0 (4.13) |
133.3 (5.25) |
190.0 (7.48) |
LC |
mm (in) |
80.5 (3.17) |
89.2 (3.51) |
102.0 (4.02) |
170 (6.69) |
LM |
mm (in) |
33.8 (1.33) |
49.0 (1.93) |
55.3 (2.18) |
91.0 (3.58) |