Holding Brake

Characteristics

Characteristic

Unit

Value for SH3...

040

055

070(1)

0701, 0702(2)

0703(2)

1001, 1002, 1003

1004

1401, 1402

1403, 1404

205

Holding torque(3)

Nm

(lb•in)

0.4

(3.54)

0.8

(7.08)

3

(26.6)

2

(17.7)

3

(26.6)

9

(79.7)

12

(106)

23

(204)

36

(319)

80

(708)

Opening time

ms

24

12

80

25

35

40

45

50

100

200

Coupling time

ms

13

6

17

8

15

20

20

40

45

50

Nominal voltage

Vdc

24

+15%

-15%

24

+6%

-10%

24

+5%

-15%

24

+6%

-10%

24

+6%

-10%

24

+6%

-10%

24

+6%

-10%

24

+6%

-10%

24

+6%

-10%

24

+6%

-10%

Nominal power (electrical ‌pull-in power)

W

5.8

10

7

10

12

18

17

24

26

40

Maximum kinetic energy that can be transformed into heat per deceleration during braking of moving loads

J

10

120

130

130

130

150

150

550

850

21000

(1) With hardware version ≥RS02.

(2) With hardware version <RS02.

(3) The holding brake is broken-in at the factory. If the holding brake is not used for an extended period of time, parts of the holding brake may corrode. Corrosion reduces the holding torque.

Characteristic

Unit

Value

Maximum speed of rotation during braking of moving loads

rpm

3000

Maximum number of decelerations during braking of moving loads and 3000 rpm

-

500

Maximum number of decelerations during braking of moving loads per hour (at even distribution)

-

20