TM3AM6 / TM3AM6G Presentation

Overview

TM3AM6 (screw) and TM3AM6G (spring) analog expansion modules:

  • 4 input channels 12 bits (Voltage, current)

  • 2 output channels 12 bits (Voltage, current)

  • Removable screw or spring terminal block

Model Name

TM3AM6 / TM3AM6G expansion modules may present a model name, respectively TM3AM6–B / TM3AM6G–B.

NOTE: The model name depends on the production site and does not impact the module characteristics.

Main Characteristics

Characteristic

Value

Number of channels

4 inputs

2 outputs

Rated power supply

24 Vdc

Signal type

Voltage

Current

Voltage

Current

Input range

0...10 Vdc

–10...+10 Vdc

0...20 mA

4...20 mA

0...10 Vdc

–10...+10 Vdc

0...20 mA

4...20 mA

Resolution

12 bits, or 11 bits + sign

Connection type

TM3AM6

Removable screw terminal block

TM3AM6G

Removable spring terminal block

Cable type and length

Type

Twisted pair shielded

Length

Maximum 30 m (98 ft)

Weight

TM3AM6

110 g (3.88 oz)

TM3AM6G

100 g (3.52 oz)

Status LEDs

The following figure shows the status LEDs:

The following table describes the status LEDs:

LED

Color

Status

Description

PWR

Green

On

Indicates that TM3 bus power is applied.

Off

Indicates that TM3 bus power is removed.