The TM3BCEIP is equipped with two isolated switched Ethernet ports (CN1, CN2) enabling easy daisy-chain configuration.
This table describes the Ethernet characteristics:
|
Characteristic |
Description |
|---|---|
|
Function |
Modbus TCP, EtherNet/IP |
|
Connector type |
RJ45 |
|
Auto negotiation |
From 10 Mbps half duplex to 100 Mbps full duplex |
|
Cable type |
Shielded |
|
Automatic cross-over detection |
Yes |
|
Topology |
Ring type |
This graphic shows the RJ45 Ethernet connector pin assignment:
This table describes the RJ45 Ethernet connector pins:
|
Pin N° |
Signal |
|---|---|
|
1 |
TD+ |
|
2 |
TD- |
|
3 |
RD+ |
|
4 |
- |
|
5 |
- |
|
6 |
RD- |
|
7 |
- |
|
8 |
- |
This graphic shows RJ45 connectors status LEDs:
This table describes the Ethernet status LEDs:
|
Label |
Description |
LED |
||
|---|---|---|---|---|
|
Color |
Status |
Description |
||
|
1 |
Ethernet activity |
Green |
Off |
No activity |
|
Flashing |
Transmitting or receiving data |
|||
|
2 |
Ethernet link |
Green/Orange |
Off |
No link |
|
Orange on |
Link at 10 Mbit/s |
|||
|
Green on |
Link at 100 Mbit/s |
|||