These tables describe the specific address offsets and type/scope inputs for TM3TM3 / TM3TM3G configuration:
Address Offset |
Description |
Access |
Default value |
Comments |
---|---|---|---|---|
1XY08 |
Diagnostics Enabled |
RW |
1 |
0 = Disable 1 = Enable |
1XY09 |
Input Ch 0 - Type |
RW |
0 |
Refer to the Type/Scope Input Table for supported values for the selected type/range. |
1XY10 |
Input Ch 0 - Scope |
RW |
0 |
0 = Not used 1 = Normal 2 = Celsius 3 = Fahrenheit |
1XY11 |
Input Ch 0 - Minimum |
RW |
-32768 |
Refer to the Type/Scope Input Table for supported values for the selected type/range. |
1XY12 |
Input Ch 0 - Maximum |
RW |
32767 |
Refer to the Type/Scope Input Table for supported values for the selected type/range. |
1XY13 |
Input Ch 0 - Input filter |
RW |
0 |
0...1000 Unit: x 10 ms |
1XY14 |
Input Ch 0 - Sampling |
RW |
0 |
0 = 100 ms/channel 1 = 10 ms/channel |
1XY15 |
Input Ch 1 - Type |
RW |
0 |
Refer to the Type/Scope Input Table for supported values for the selected type/range. |
1XY16 |
Input Ch 1 - Scope |
RW |
0 |
0 = Not used 1 = Normal 2 = Celsius 3 = Fahrenheit |
1XY17 |
Input Ch 1 - Minimum |
RW |
-32768 |
Refer to the Type/Scope Input Table for supported values for the selected type/range. |
1XY18 |
Input Ch 1 - Maximum |
RW |
32767 |
Refer to the Type/Scope Input Table for supported values for the selected type/range. |
1XY19 |
Input Ch 1 - Input filter |
RW |
0 |
0...1000 Unit: x 10 ms |
1XY20 |
Input Ch 1 - Sampling |
RW |
0 |
0 = 100 ms/channel 1 = 10 ms/channel |
1XY21 |
Output Ch 0 - Type |
RW |
0 |
0 = Not used 1 = 0...10 V 2 = -10...+10 V 3 = 0...20 mA 4 = 4...20 mA |
1XY22 |
Output Ch 0 - Minimum |
RW |
-32768 |
-32768...32766 (1) |
1XY23 |
Output Ch 0 - Maximum |
RW |
32767 |
-32767...32767 (2) |
1XY24 |
Output Ch 0 - Fallback Value |
RW |
0 |
The fallback value must be equal to or greater than the minimum value configured but less than or equal to the maximum value configured. |
(1) Minimum value must be less than maximum value. (2) Maximum value must be greater than minimum value. |
Type/Scope Input Table
Modbus Register value |
Input Type |
Scope: 1 = Normal |
Scope: 2 = Celsius (0.1 °C) |
Scope: 3 = Fahrenheit (0.1 °F, except Thermocouples Type B and C) |
||
---|---|---|---|---|---|---|
Range |
Minimum |
Maximum |
Minimum |
Maximum |
||
0 |
NOT USED |
– |
– |
– |
– |
– |
1 |
Voltage 0...10 V |
-32768...32767 |
||||
2 |
Voltage -10...+10 V |
|||||
3 |
Current Input 0...20 mA |
|||||
4 |
Current Input 4...20 mA |
|||||
7 |
K Thermocouple |
-2000 |
13000 |
-3280 |
23720 |
|
8 |
J Thermocouple |
-2000 |
10000 |
-3280 |
18320 |
|
9 |
R Thermocouple |
0 |
17600 |
320 |
32000 |
|
10 |
S Thermocouple |
0 |
17600 |
320 |
32000 |
|
11 |
B Thermocouple |
0 |
18200 |
Not supported(1). |
||
12 |
E Thermocouple |
-2000 |
8000 |
-3280 |
14720 |
|
13 |
T Thermocouple |
-2000 |
4000 |
-3280 |
7520 |
|
14 |
N Thermocouple |
-2000 |
13000 |
-3280 |
23720 |
|
15 |
C Thermocouple |
0 |
23150 |
Not supported(2). |
||
16 |
Pt100 RTD |
-2000 |
8500 |
-3280 |
15620 |
|
17 |
Pt1000 RTD |
-2000 |
6000 |
-3280 |
11120 |
|
18 |
Ni100 RTD |
-600 |
1800 |
-760 |
3560 |
|
19 |
Ni1000 RTD |
-600 |
1800 |
-760 |
3560 |
|
(1) For Type B in Fahrenheit, set Scope to Normal, with Minimum = 160 and Maximum = 16540. The unit of measure for this configuration is 0.2 °F. (2) For Type C in Fahrenheit, set Scope to Normal, with Minimum = 160 and Maximum = 20995. The unit of measure for this configuration is 0.2 °F. |