TM3DQ8T / TM3DQ8TG Module 8 Regular Transistor Source Outputs 0.5A 24 Vdc
TM3DQ8U / TM3DQ8UG Module 8 Regular Transistor Sink Outputs 0.5A 24 Vdc
TM3DQ16R / TM3DQ16RG Module 16 Relay Outputs 2A 24 Vdc/240 Vac
TM3DQ16T / TM3DQ16TG Module 16 Regular Transistor Source Outputs 0.5A 24 Vdc
TM3DQ16TK Module 16 Regular Transistor Source Outputs 0.1A 24 Vdc
TM3DQ16U / TM3DQ16UG Module 16 Regular Transistor Sink Outputs 0.5A 24 Vdc
TM3DQ16UK Module 16 Regular Transistor Sink Outputs 0.1A 24 Vdc