TM3DI16 (screw) and TM3DI16G (spring) digital expansion module:
16 channels
24 Vdc digital input
1 common line
Sink/source
Removable screw or spring terminal block
|
Characteristic |
Value |
||
|---|---|---|---|
|
Number of input channels |
16 |
||
|
Input type |
Type 1 (IEC/EN 61131-2) |
||
|
Logic type |
Sink/Source |
||
|
Rated input voltage |
24 Vdc |
||
|
Connection type |
TM3DI16 |
Removable screw terminal blocks |
|
|
TM3DI16G |
Removable spring terminal blocks |
||
|
Cable type and length |
Type |
Unshielded |
|
|
Length |
Maximum 30 m (98 ft) |
||
|
Weight |
100 g (3.52 oz) |
||