This section provides a description of the electrical and the output characteristics of the TM3DQ16T / TM3DQ16TG expansion modules.
See also Environmental Characteristics.
WARNING | |
---|---|
The following diagrams show the external dimensions for the TM3DQ16T / TM3DQ16TG expansion modules:
* 8.5 mm (0.33 in) when the clamp is pulled out.
The table below describes the outputs characteristics of the TM3DQ16T and TM3DQ16TG:
Characteristic |
Value |
|
---|---|---|
Number of output channels |
16 |
|
Number of channel groups |
1 common line on 2 terminals for 16 channels |
|
Output type |
Transistor |
|
Logic type |
Source |
|
Rated output voltage |
24 Vdc |
|
Output voltage range |
19.2...28.8 Vdc |
|
Rated output current |
0.5 A |
|
Total output current per group |
8 A |
|
Voltage drop |
0.4 Vdc maximum |
|
Leakage current when switched off |
0.1 mA maximum |
|
Maximum power of filament lamp |
3 W |
|
Inductive load |
L/R = 10 ms |
|
De-rating |
- 10...55 °C (14...131 °F) |
No de-rating |
Turn on time |
450 µs |
|
Turn off time |
450 µs |
|
Protection against short circuit |
Yes |
|
Short circuit output peak current |
1 A typically |
|
Automatic rearming after short circuit or overload |
Yes, time depending on component temperature |
|
Protection against reverse polarity |
Yes |
|
Clamping voltage |
Typically 50 Vdc |
|
Switching frequency |
Under resistive load |
100 Hz maximum |
Isolation |
Between output and internal logic |
500 Vac |
Between channel group |
N/A |
|
Connection type |
TM3DQ16T |
Removable screw terminal blocks |
TM3DQ16TG |
Removable spring terminal blocks |
|
Connector insertion/removal durability |
Over 100 times |
|
Current draw on 5 Vdc internal bus |
20 mA (all outputs on) 5 mA (all outputs off) |
|
Current draw on 24 Vdc internal bus |
16 mA (all outputs on) 0 mA (all outputs off) |
|
NOTE: Refer to Protecting Outputs from Inductive Load Damage for additional information concerning output protection.
|