TM3XHSC202 / TM3XHSC202G Presentation

Overview

The TM3XHSC202 (screw) and the TM3XHSC202G (spring) are counting modules that are used for counting functions and position detection.

Main Characteristics

Characteristics

Value

Rated power supply voltage

24 Vdc

Voltage limit

20.4...28.8 Vdc

Current draw on 5 Vdc internal bus

Typically 65 mA at 25 °C (77 °F), maximum 110 mA

Current draw on 24 Vdc internal bus

Typically 30 mA at 25 °C (77 °F), maximum 50 mA

Isolation between input and internal logic

550 Vac for 1 min

Isolation between output and internal logic

Connection type

TM3XHSC202: Removable screw terminal block

TM3XHSC202G: Removable spring terminal block

Connector insertion/removal durability

Over 100 times

Weight

120 g without terminal block

150 g with terminal block

Compatibility

For information on the compatibility of these modules, refer to EcoStruxure Machine Expert Compatibility and Migration User Guide.

Architecture

The TM3 bus supports up to seven modules in the local configuration and up to seven modules in a remote configuration.

Module Status LEDs

The following table shows the module status LEDs:

RUN

(Green)

ERR

(Red)

Description

Off

Off

Module is not configured

Off

On

Module detected a system error

Fast flashing

Off

Module firmware is being updated

Operational

On

Off

Module is configured and operational

1 flash per second

Controller is RUNNING - 24Vdc outputs supply is off

2 flashes per second

Controller is RUNNING - Short circuit on an output

Regular flashing

1 flash per second

Controller is STOPPED - 24Vdc outputs supply is off

2 flashes per second

Controller is STOPPED - Short circuit on an output

Input/Output Status LEDs

The following table shows the input/output status LEDs:

Type

LED

Color

Status

Description

Input

0-9

Green

On

The input channel is activated.

Off

The input channel is deactivated.

Output

0-7

Green

On

The output channel is activated.

Off

The output channel is deactivated.