Modulo-loop Mode Principle Description

Overview

The Modulo-loop mode can be used for repeated actions on a series of moving objects, such as packaging and labeling applications.

Principle

On a rising edge of the Sync condition, the counter is activated and the counter value is set to 0.

When counting is enabled:

Incrementing direction:

the counter increments until it reaches the modulo value -1. At the next pulse, the counter is reset to 0, a modulo flag is set to 1, and the counting continues.

Decrementing direction:

the counter decrements until it reaches 0. At the next pulse, the counter is set to the modulo value, a modulo flag is set to 1, and the counting continues.

Input Modes

This table shows the 8 types of input modes available:

Input Mode

Comment

A = Up, B = Down

default mode

The counter increments on A and decrements on B.

A = Impulse, B = Direction

If there is a rising edge on A and B is true, then the counter decrements.

If there is a rising edge on A and B is false, then the counter increments.

Normal Quadrature X1

A physical encoder always provides 2 signals 90° shift that first allows the counter to count pulses and detect direction:

  • X1: 1 count by Encoder cycle

  • X2: 2 counts by Encoder cycle

  • X4: 4 counts by Encoder cycle

Normal Quadrature X2

Normal Quadrature X4

Reverse Quadrature X1

Reverse Quadrature X2

Reverse Quadrature X4

Up Down Principle Diagram

Stage

Action

1

On the rising edge of Sync condition, the counter value is reset to 0 and the counter is activated.

2

When Enable condition = 1, each pulses on A increments the counter value.

3

When the counter reaches the (modulo-1) value, the counter loops to 0 at the next pulse and the counting continues. Modulo_Flag is set to 1.

4

On the rising edge of Sync condition, the counter value is reset to 0.

5

When Enable condition = 1, each pulse on B decrements the counter.

6

When the counter reaches 0, the counter loops to (modulo-1) at the next pulse and the counting continues.

7

When Enable condition = 0, the pulses on the inputs are ignored.

8

On the rising edge of Sync condition, the counter value is reset to 0.

NOTE: Enable and Sync conditions depends on configuration. These are described in the Enable and Preset function.

Quadrature Principle Diagram

The encoder signal is counted according to the input mode selected, as shown below: