TM3AQ2 / TM3AQ2G

Introduction

The TM3AQ2 (screw terminal block) / TM3AQ2G (spring terminal block) expansion module features 2 analog output channels with 12-bit resolution.

The channel output types are:

  • 0...10 V

  • -10...+10 V

  • 0...20 mA

  • 4...20 mA

For further hardware information, refer to TM3AQ2 / TM3AQ2G.

NOTE:

If you have physically wired the analog channel for a voltage signal and you configure the channel for a current signal in EcoStruxure Machine Expert, you may damage the analog circuit.

NOTICE
INOPERABLE EQUIPMENT
Verify that the physical wiring of the analog circuit is compatible with the software configuration for the analog channel.
Failure to follow these instructions can result in equipment damage.

Configuring the Module

For each output, you can define:

Parameter

Value

Default Value

Description

Type

Not used

0 - 10 V

-10 - +10 V

0 - 20 mA

4 - 20 mA

Not used

Choose the mode of the channel.

Min.

0 - 10 V

-32768...32767(1)

0

Specifies the lower measurement limit.

-10 - +10 V

-10000

0 - 20 mA

0

4 - 20 mA

4000

Max.

0 - 10 V

-32768...32767(1)

10000

Specifies the upper measurement limit.

-10 - +10 V

10000

0 - 20 mA

20000

4 - 20 mA

20000

Status Enabled

Yes

No

Yes

Enables the diagnostic byte of each channel.

If the status is disabled (value = No), the status bytes IBStatusQWx do not contain relevant information.

(1) The 12-bit data (0 to 4095) processed in the analog I/O module can be linear-converted to a value between -32768 and 32767.

I/O Mapping Tab

Variables can be defined and named in the I/O Mapping tab. Additional information such as topological addressing is also provided in this tab.

This table describes the I/O Mapping tab:

Variable

Channel

Type

Default Value

Description

Outputs

QW0

INT

-32768...32767

Command word of the output 0

QW1

INT

-32768...32767

Command word of the output 1

Diagnostic

IBStatusQW0

BYTE

-

Status of output 0

IBStatusQW1

BYTE

-

Status of output 1

For further generic descriptions, refer to I/O Mapping Tab Description.