TM3XTRA1 transmitter module:
One RJ45 connector for communication
Screw for functional ground connection
Characteristics |
Value |
|
---|---|---|
Function |
Associated with the receiver forms the remote I/O expansion. |
|
Connector type |
RJ45 |
|
Communication type |
RS485 |
|
Current draw on 5 Vdc internal bus |
160 mA maximum |
|
Current draw on 24 Vdc internal bus |
– |
|
Cable type and length |
For more information, refer to Accessories. |
|
Weight |
65 g (2.29 oz) |
The following figure shows the status LEDs:
This table describes the status LEDs:
LED |
Color |
Status |
Description |
---|---|---|---|
Power (PWR) |
Green |
On |
Power supply from TM3 bus is available. |
Off |
Power supply from TM3 bus is not available. |
||
Link (LNK) |
Green |
On |
Link/data signal is detected from the receiver. |
Off |
No link/data signal is detected from the receiver. |