TM3XREC1 receiver module:
One RJ45 connector for communication
Removable 24 Vdc power supply terminal block
Characteristics |
Value |
|
---|---|---|
Function |
Associated with the transmitter forms the remote I/O expansion. |
|
Connector type |
RJ45 |
|
Communication type |
RS485 |
|
Power dissipation |
1 W maximum |
|
Receiver module |
Current draw on 24 Vdc power supply for the receiver module |
40 mA |
The current consumption on 24 Vdc power supply for the internal bus |
1 A maximum (with the maximum number of TM3 expansion modules). |
|
Power supplied available for connected inputs and outputs modules |
Current draw on 5 Vdc internal bus |
560 mA maximum |
Current draw on 24 Vdc internal bus |
560 mA maximum |
|
Cable type and length |
For more information, refer to Accessories. |
|
Weight |
75 g (2.64 oz) |
The following figure shows the status LEDs:
This table describes the status LEDs:
LED |
Color |
Status |
Description |
---|---|---|---|
Power (PWR) |
Green |
On |
Power supply for TM3 bus is available. |
Off |
Power supply for TM3 bus is not available. |
||
Link (LNK) |
Green |
On |
Link/data signal is detected from the transmitter. |
Off |
No link/data signal is detected from the transmitter. |