Physical Description

Introduction

This section describes the physical characteristics of the TM3 transmitter and receiver modules.

TM3 Transmitter Modules

The following figure shows the parts of the TM3XTRA1 transmitter expansion module:

This table describes the main elements of the TM3XTRA1 transmitter expansion module shown above:

Description

Refer to

1

LEDs for displaying the link activity and power supply status

2

TM3 bus port

3

Screw for functional ground connection

Grounding

4

Clip-on lock for 35 mm (1.38 in.) DIN rail

Top Hat Section Rail (DIN rail)

5

Expansion connector for TM3 I/O bus (left side only)

6

Locking device for attachment to the previous module

NOTE: The transmitter must be the last module in the local I/O expansion configuration.

TM3 Receiver Modules

The following figure shows the parts of the TM3XREC1 receiver expansion module:

This table describes the main elements of the TM3XREC1 receiver expansion module shown above:

Description

Refer to

1

LEDs for displaying the link activity and power supply status

2

TM3 bus port

3

Power supply screw terminal block

Power Supply Wiring diagram

4

Clip-on lock for 35 mm (1.38 in.) DIN-rail

Top Hat Section Rail (DIN rail)

5

Expansion connector for TM3 I/O bus (right side only)