These are the general characteristics of the TM4ES4 module.
See also Environmental Characteristics.
WARNING | |
---|---|
The table describes the general characteristics of the TM4ES4 module:
Characteristic |
Value |
|
---|---|---|
Consumption |
360 mA |
|
Power dissipation |
2.5 W |
|
Weight |
125 g (4.41 oz) |
The table describes the characteristics of the TM4ES4 module:
Characteristic |
Description |
---|---|
Standard |
Ethernet |
Connector type |
RJ45 |
Baud rate |
Supports Ethernet "10BaseT" and "100BaseTX" with auto-negotiation |
Auto-crossover |
MDI / MDIX |