The TM4PDPS1 PROFIBUS DP slave module allows you to connect the controller to a PROFIBUS DP fieldbus.
The table describes the main characteristics of the TM4PDPS1 PROFIBUS DP slave module:
Main Characteristics |
Value |
---|---|
Fieldbus |
PROFIBUS DP slave |
Interface type |
RS-485 |
Connector type |
SUB-D 9, female |
Grounding |
1 screw for functional ground connection |
Transfer rate |
12 Mbit/s maximum |
The following figure shows an architecture example to connect an M241 controller to a PROFIBUS DP fieldbus:
The following figure shows the main elements of the TM4PDPS1 module:
Label |
Elements |
Refer to … |
---|---|---|
1 |
LEDs that display the module status |
– |
2 |
1 SUB-D 9, female connector |
– |
3 |
Screw for functional ground connection |
|
4 |
Clip-on lock for 35 mm (1.38 in.) top hat section rail (DIN-rail) |
|
5 |
Connector for TM4 expansion modules (one on each side) |
– |
6 |
Locking device for attachment to the previous module |
– |
7 |
Clip for attachment to the previous module or the controller |
– |
The figure shows the TM4PDPS1 status LEDs:
The table describes the TM4PDPS1 status LEDs:
LEDs |
Color |
Status |
Description |
---|---|---|---|
PWR |
Green / Yellow |
Off |
Indicates that power is removed |
Green |
On |
Indicates that power is applied |
|
Green / Yellow |
Flashing Green / Yellow |
Module start in progress |
|
COM |
Green |
On |
The module is in RUN mode, performing cyclic communication |
Red |
Cyclic flashing |
The module is in STOP mode, no communication is performed, a connection error has been detected |
|
Acyclic flashing |
The module is not configured |