TM5SAI2TH Presentation

Main Characteristics

The table below describes the main characteristics of the TM5SAI2TH module:

Main Characteristics

Number of input channels

2

Measurement type

Temperature

Voltage

Input sensor type

J, K, N, S, B and R thermocouple sensors

 

Input range

Type J: -210...1200°C (-346...2192°F)

Type K: -270...1372°C (-454...2501°F)

Type N: -270...1300°C (-454...2372°F)

Type S: -50...1768°C (-58...3214°F)

Type B: 0...1820°C (32...3308°F)

Type R: -50...1768°C (-58...3214°F)

1 µV per bit

2 µV per bit

± 65.534 mV

Resolution

16-bit

The thermocouple modules are configured as a whole for the same type of thermocouple sensor. You cannot mix thermocouple sensor types on the same module, otherwise the temperature readings will not be correct.

Warning_Color.gifWARNING

UNINTENDED EQUIPMENT OPERATION

oOnly connect thermocouple sensors of the same type to the temperature module.

oConfigure the module for the correct type of thermocouple.

Failure to follow these instructions can result in death, serious injury, or equipment damage.

Ordering Information

The following figure shows the slice with a TM5SAI2TH:

G-SE-0000922.2.gif-high.gif

 

 

The table below shows the model numbers for the terminal block and bus base associated to TM5SAI2TH:

Number

Model Number

Description

Color

1

TM5ACBM11

or

TM5ACBM15

Bus base

 

Bus base with address setting

White

 

White

2

TM5ASAI2TH

Electronic module

White

3

TM5ACTB06

or

TM5ACTB12

Terminal block, 6 pins

 

Terminal block, 12 pins

White

 

White

NOTE: For more information, refer to TM5 bus bases and terminal blocks

Status LEDs

The following figure shows theTM5SAI2TH status LEDs:

G-SE-0002829.2.gif

 

 

The table below shows theTM5SAI2TH status LEDs:

LEDs

Color

Status

Description

r

Green

Off

No power supply

Single Flash

Reset state

Flashing

Preoperational state

On

Normal operation

e

Red

Off

OK or no power supply

On

Detected error or reset state

Single Flash

Detected error for an I/O channel.

e+r

Steady Red / Single Green Flash

Invalid firmware

0-1

Green

Off

Channel not configured

Flashing

Overflow, underflow or broken wire detected

On

The analog/digital converter is running, value is available