TM5SEAISG Characteristics

Introduction

This is the description characteristics for the TM5SEAISG electronic module. See also Environmental Characteristics

Danger_Color.gifDANGER

FIRE HAZARD

Use only the correct wire sizes for the maximum current capacity of the I/O channels and power supplies.

Failure to follow these instructions will result in death or serious injury.

Warning_Color.gifWARNING

UNINTENDED EQUIPMENT OPERATION

Do not exceed any of the rated values specified in the environmental and electrical characteristics tables.

Failure to follow these instructions can result in death, serious injury, or equipment damage.

General Characteristics

The table below describes the general characteristics of the TM5SEAISG electronic module:

General Characteristics

Rated power supply voltage

          Power supply source

24 Vdc

Connected to the 24 Vdc I/O power segment

Power supply range

20.4...28.8 Vdc

24 Vdc I/O segment current draw

52 mA

TM5 Bus 5 Vdc current draw

2 mA

Power dissipation

1.25 W max.

Weight

25 g (0.9 oz)

ID code for firmware update

7390 dec

Input Characteristics of Analog Channels

The table describes the input characteristics of analog channels of the TM5SEAISG electronic module:

Input Characteristics

Full-bridge Strain Gauge

Number of inputs

1

Bridge factor

+/- 2...+/- 256 mV/Vdc configurable using ConfigOutput00 ADC configuration register. Refer to Expansion Bus I/O Mapping Tab.

Input type

Differential

Input current

690 nA

Sensor operating range

85...5000 Ω

Conversion time

Depends on the data output rate

Data output rate

2.5...7500 samples per second, configured by software

Conversion mode

Sigma delta type

Input filter

Third order / attenuation 60 dB / cut-off frequency 5 kHz

Input tolerance - temperature drift

10 ppm

Digital resolution

24 bits

Resolution

Refer to effective resolution of the strain gauge value in bits

Wire

Shielded, twisted pair cable length < 30 m (98.42 ft)1

Input protection

Protection against wiring with 24 Vdc supply voltage

(1) The shielded, twisted pair cable should be as short as possible and run separately to the sensor (isolated from load circuit) without intermediate terminals.

Full-bridge Strain Gauge Supply Characteristics

Full-bridge Supply Characteristics

Number of full-bridge

4 max.

Wiring type

4 or 6 wires

Supply voltage

5.5 Vdc

Supply current

65 mA max.

Voltage drop

0.2 Vdc max. at 65 mA

Supply protection

Overload short-circuit

Isolation

Between input and internal bus

See note 1

Between supply and internal bus

See note 1

1 The isolation of the electronic module is 500 Vac RMS between the electronics powered by the TM5 bus and those powered by 24 Vdc I/O power segment connected to the module. In practice, the TM5 electronic module is installed in the bus base, and there is a bridge between the TM5 power bus and the 24 Vdc I/O power segment. The two power circuits reference the same functional ground (FE) through specific components designed to reduce effects of electromagnetic interference. These components are rated at 30 Vdc or 60 Vdc. This effectively reduces isolation of the entire system from the 500 Vac RMS.