The table below describes the main characteristics of the TM5SBET7 electronic module:
Main Characteristics |
|
---|---|
Function |
Transmits the TM7 data bus and provides the TM7 power bus to the TM7 expansion I/O blocks. |
Maximum bus length |
2500 m (8202.1 ft) |
Maximum cable distance between Transmitter and Receiver |
100 m (328 ft) |
Power distribution |
TM7 power bus |
The following figure and table give the references to create a slice with the TM5SBET7 electronic module:
NOTICE |
ELECTROSTATIC DISCHARGE |
oInstall a right bus base locking plate to the rightmost slice of all configurations. oInstall a left bus base locking plate to the first slice of all remote configurations. |
Failure to follow these instructions can result in equipment damage. |
Number |
Model Number |
Description |
Color |
---|---|---|---|
1 |
TM5ACBM11 or TM5ACBM15 |
Bus base
Bus base with address setting |
White
White |
2 |
TM5SBET7 |
Electronic module |
White |
3 |
TM5ACTB12 |
Terminal block, 12 pins |
White |
NOTE: For more information, refer to TM5 bus bases and terminal blocks.
The following figure shows the status LEDs for TM5SBET7:
The table describes the TM5SBET7 status LEDs:
LED |
Color |
Status |
Description |
---|---|---|---|
r |
Green |
Off |
No power supply |
Single flash |
Reset state |
||
Flashing |
Preoperational state |
||
On |
Operational state |
||
e |
Red |
Off |
OK or no power supply |
Double flash |
Indicates one of the following conditions: oVoltage from the 24 Vdc I/O power segment is too low oVoltage for the TM7 power bus is too low |
||
e+r |
Steady red / single green flash |
Invalid firmware |
|
X |
Yellow |
Off |
No communication on the TM7 data bus |
On |
TM7 data bus communication in progress |