The table below describes the main characteristics of the TM5SDI2DF electronic module:
Main Characteristics |
|
---|---|
Number of input channels |
2 |
Input frequency |
50 kHz maximum |
Input function |
Function event counter / gate measurement |
Input type |
Type 1 |
Signal type |
Sink |
Rated input voltage |
24 Vdc |
The following illustration shows the slice with a TM5SDI2DF:
The table below shows the model numbers for the terminal block and bus base associated with the TM5SDI2DF:
Number |
Model Number |
Description |
Color |
---|---|---|---|
1 |
TM5ACBM11 or TM5ACBM15 |
Bus base Bus base with address setting |
White White |
2 |
TM5SDI2DF |
Electronic module |
White |
3 |
TM5ACTB06 or TM5ACTB12 |
Terminal block, 6 pins Terminal block, 12 pins |
White White |
The following illustrationillustration shows the LEDs for TM5SDI2DF:
The table below shows the TM5SDI2DF status LEDs:
LEDs |
Color |
Status |
Description |
---|---|---|---|
r |
Green |
Off |
No power supply |
Single Flash |
Reset state |
||
Flashing |
Preoperational state |
||
On |
Normal operation |
||
e |
Red |
Off |
OK or no power supply |
e+r |
Steady red / single green flash |
Invalid firmware |
|
0-1 |
Green |
On |
Input state of the corresponding digital input |