The table below describes the main characteristics of the TM5SDO2S electronic module:
Main Characteristics |
|
---|---|
Number of output channels |
2 |
Output type |
Triac |
Signal type |
Source |
Rated output voltage |
100...240 Vac |
Output current |
1 A maximum |
The following illustration shows the TM5SDO2S:
The table below shows the model numbers for the terminal block and the bus base associated with the TM5SDO2S:
Number |
Model Number |
Description |
Color |
---|---|---|---|
1 |
TM5ACBM12 |
Bus base |
Black |
2 |
TM5SDO2S |
Electronic Module |
Black |
3 |
TM5ACTB32 |
Terminal block, 12 pins |
Black |
The following illustration shows LEDs for TM5SDO2S:
The table below shows the TM5SDO2S diagnostic LEDs:
LEDs |
Color |
Status |
Description |
---|---|---|---|
r |
Green |
Off |
No external power supply |
Single Flash |
Reset state |
||
Flashing |
Preoperational state |
||
On |
Normal operation |
||
e |
Red |
Off |
OK or no external power supply |
On |
Error detected or reset state |
||
Single flash |
Zero cross-over signal has dropped out.1 |
||
e+r |
Steady Red / Single Green flash |
Invalid firmware |
|
0 - 1 |
Yellow |
Off |
Corresponding output deactivated |
On |
Corresponding output activated |
1 Zero cross-over detection is activated at the first zero crossover after being switched on .