TM5SDO2S Characteristics

Introduction

This is the description characteristics for TM5SDO2S electronic module.

See also Environmental Characteristics.

 DANGER
FIRE HAZARD
  • Use only the correct wire sizes for the maximum current capacity of the I/O channels and power supplies.
  • For relay output (2 A) wiring, use conductors of at least 0.5 mm2 (AWG 20) with a temperature rating of at least 80 °C (176 °F).
  • For common conductors of relay output wiring (7 A), or relay output wiring greater than 2 A, use conductors of at least 1.0 mm2 (AWG 16) with a temperature rating of at least 80 °C (176 °F).
Failure to follow these instructions will result in death or serious injury.
 WARNING
UNINTENDED EQUIPMENT OPERATION
Do not exceed any of the rated values specified in the environmental and electrical characteristics tables.
Failure to follow these instructions can result in death, serious injury, or equipment damage.

General Characteristics

The table below describes the general characteristics of the TM5SDO2S electronic module:

Electrical Characteristics

Rated power supply voltage

Power supply source

100...240 Vac

Connected to the external AC power

Power supply range

80...264 Vac

24 Vdc I/O segment current draw

TM5 bus 5 Vdc current draw

70 mA

Power dissipation

2.13 W maximum

Weight

25 g (0.9 oz)

ID code for firmware update

9851 dec

Output Characteristics

The table below describes the output characteristics of the TM5SDO2S electronic module:

Output Characteristics

Output channels

2

Wiring type

2 or 3 wires

Output current

1 A maximum per output

Total output current

1 A maximum

Output voltage

100...240 Vac

Output voltage range

80...264 Vac

De-rating

- 10...55 °C (14...131 °F)

I = 1 A maximum by channel

55...60 °C (131...140 °F)

I = 0.3 A maximum by channel

Voltage drop

1.5 VRMS

Leakage current

10 mA maximum at 240VRMS

Turn on time

11 ms maximum at 50 Hz and 9.3 ms maximum at 60 Hz

Turn off time

11 ms maximum at 50 Hz and 9.3 ms maximum at 60 Hz

Zero cross-over switches

Yes

Over voltage protection between L and N

Yes

Surge current

40 A for 20 ms maximum and 10 A for 1 s maximum

Automatic rearming after short circuit or overload

Yes, 10 ms minimum depending on internal temperature

Isolation

Between output and internal bus

2500 Vac after 1 minute

Between channels

Not isolated

Actuator Supply

The table below describes the actuator supply of the TM5SDO2S electronic module:

Supply

Voltage

External power supply.

Voltage drop for internal protection at 500 mA

1.5 VRMS maximum