The table below describes the main characteristics of the TM5SDI6D electronic module:
Main Characteristics |
|
---|---|
Number of input channels |
6 |
Input type |
Type 1 |
Signal type |
Sink |
Rated input voltage |
24 Vdc |
The following illustration shows the TM5SDI6D:
The table below shows the model numbers for the terminal blocks and the bus bases associated with the TM5SDI6D:
Number |
Model Number |
Description |
Color |
---|---|---|---|
1 |
TM5ACBM11 or TM5ACBM15 |
Bus base Bus base with address setting |
White White |
2 |
TM5SDI6D |
Electronic module |
White |
3 |
TM5ACTB06 or TM5ACTB12 |
Terminal block, 6 pins Terminal block, 12 pins |
White White |
The following illustration shows the LEDs for TM5SDI6D:
The table below shows theTM5SDI6D status LEDs:
LEDs |
Color |
Status |
Description |
---|---|---|---|
r |
Green |
Off |
No power supply |
Single Flash |
Reset state |
||
Flashing |
Preoperational state |
||
On |
Normal operation |
||
e |
Red |
Off |
OK or no power supply |
e+r |
Steady red / single green flash |
Invalid firmware |
|
0 - 5 |
Green |
Off |
Corresponding input deactivated |
On |
Corresponding input activated |