TM5SDI2A, TM5SDI4A and TM5SDI6U

Introduction

The TM5SDI2A, TM5SDI4A and TM5SDI6U expansion electronic modules are 100-240 Vac Input electronic modules with 2, 4 and 6 inputs respectively.

For further information, refer to the Hardware Guide:

TM5 Module I/O Mapping Tab

Variables can be defined and named in the TM5 Module I/O Mapping tab. Additional information such as topological addressing is also provided in this tab.

Refer to the following paragraphs:

For further generic descriptions, refer to User-Defined Parameters Tab Description.

Status Bit Mapping

This table describes the TM5SDI2D, TM5SDI4D, and TM5SDI6D status bit mapping configuration:

Channel

Type

Description

ModuleOK

BYTE

State of the compact I/O and electronic modules

DcOk

BOOL

Voltage range:

  • 0: Invalid

  • 1: Valid

reserved

BOOL

Reserved

NetworkOk

BOOL

TM5 bus:

  • 0: Bus error

  • 1: OK

I/O Data valid

BOOL

Data validity:

  • 0: Valid

  • 1: Invalid

reserved

BOOL

Reserved

reserved

BOOL

Reserved

reserved

BOOL

Reserved

reserved

BOOL

Reserved

Input Mapping Tab

This table describes the TM5SDI2A, TM5SDI4A, and TM5SDI6U input mapping configuration:

Channel

Type

Description

DigitalInputs

BYTE

State of all inputs

DigitalInput00

BOOL

State of input 0

...

...

DigitalInput05 (1)

State of input 5

reserved

BOOL

reserved

PowerSupply

BOOL

Status bit associated to external power supply:

  • 0: no AC external power supply or < 85 Vac

  • 1: AC external power supply OK

(1) The number of digita inputs bit is equal to the module input number.

User-Defined Parameters Tab

This table describes the TM5SDI2A, TM5SDI4A, and TM5SDI6U user-defined parameters configuration:

Name

Value

Default Value

Description

InputFilter

0...127

10

Specifies the filter time of all digital inputs, adjustable in steps of 100 µs.