The TM5SDO2T, TM5SDO4T, TM5SDO6T, TM5SDO12T and TM5SDO16T expansion electronic modules are 24 Vdc Digital Outputs electronic modules with 2, 4, 6, 12 or 16 outputs respectively.
For further information, refer to the Hardware Guide:
Reference |
Refer to |
---|---|
TM5SDO2T |
|
TM5SDO4T |
|
TM5SDO6T |
|
TM5SDO12T |
|
TM5SDO16T |
Variables can be defined and named in the
tab. Additional information such as topological addressing is also provided in this tab.Refer to the following paragraphs:
Output Mapping, for the output parameters configuration details.
Status Mapping, for the status bits configuration details.
Input Mapping, for the input parameters configuration details.
For further generic descriptions, refer to TM5 Module I/O Mapping Tab Description.
This table describes the TM5SDO2T, TM5SDO4T, TM5SDO6T, TM5SDO12T, and TM5SDO16T output mapping configuration:
Channel |
Type |
Description |
|
---|---|---|---|
|
BYTE |
Command word of all outputs |
|
|
BOOL |
Command bit of output 0 |
|
... |
... |
||
(1) |
Command bit of output 15 |
||
(1) The number of digital outputs bit is equal to the module output number. |
For further generic descriptions, refer to I/O Mapping Tab Description.
This table describes the TM5SDO2T, TM5SDO4T, TM5SDO6T, TM5SDO12T, and TM5SDO16T status bit mapping configuration:
Channel |
Type |
Description |
---|---|---|
|
BYTE |
State of the compact I/O and electronic modules |
|
BOOL |
Voltage range:
|
|
BOOL |
Reserved |
|
BOOL |
TM5 bus:
|
|
BOOL |
Data validity:
|
|
BOOL |
Reserved |
|
BOOL |
Reserved |
|
BOOL |
Reserved |
|
BOOL |
Reserved |
This table describes the TM5SDO2T, TM5SDO4T, TM5SDO6T, TM5SDO12T, and TM5SDO16T input mapping configuration:
Channel |
Type |
Description |
|
---|---|---|---|
|
BYTE |
Status word of all inputs |
|
|
BOOL |
Status bit associated to each output:
|
|
... |
|||
(1) |
|||
(1) The number of digital inputs bit is equal to the module input number. |
For further generic descriptions, refer to I/O Mapping Tab Description.