The TM5SDM12DT expansion electronic module is a 24 Vdc Digital Inputs electronic module with 8 inputs and 4 outputs.
For further information, refer to TM5SDM12DT Electronic Module 8DI/4DO Tr 1 Wire.
Variables can be defined and named in the
tab. Additional information such as topological addressing is also provided in this tab.Refer to the following paragraphs:
Output Mapping, for the output parameters configuration details.
Status Mapping, for the status bits configuration details.
Input Mapping, for the input parameters configuration details.
For further generic descriptions, refer to TM5 Module I/O Mapping Tab Description.
This table describes the TM5SDM12DT output mapping configuration:
Channel |
Type |
Description |
|
---|---|---|---|
|
BYTE |
Command word of all outputs |
|
|
BOOL |
Command bit of output 0 |
|
... |
|||
|
Command bit of output 3 |
For further generic descriptions, refer to I/O Mapping Tab Description.
This table describes the TM5SDM12DT status bit mapping configuration:
Channel |
Type |
Description |
---|---|---|
|
BYTE |
State of the compact I/O and electronic modules |
|
BOOL |
Voltage range:
|
|
BOOL |
Reserved |
|
BOOL |
TM5 bus:
|
|
BOOL |
Data validity:
|
|
BOOL |
Reserved |
|
BOOL |
Reserved |
|
BOOL |
Reserved |
|
BOOL |
Reserved |
|
BYTE |
Status of module |
|
|
BOOL |
Status digital output 00 (0 = Ok) |
|
|
BOOL |
Status digital output 01 (0 = Ok) |
|
|
BOOL |
Status digital output 02 (0 = Ok) |
|
|
BOOL |
Status digital output 03 (0 = Ok) |
This table describes the TM5SDM12DT input mapping configuration:
Channel |
Type |
Description |
|
---|---|---|---|
|
BYTE |
Status word of all inputs |
|
|
BOOL |
Status of digital output 00 (0 = Ok) |
|
... |
|||
|
Status of digital output 07 (0 = Ok) |
For further generic descriptions, refer to I/O Mapping Tab Description.