TM5SAO2H and TM5SAO2L

Introduction

The TM5SAO2H and TM5SAO2L expansion electronic modules are analog output electronic modules with 2 outputs, ±10 Vdc / 0 to 20 mA.

If you have wired your output for a voltage measurement, and you configure EcoStruxure Machine Expert for a current type of configuration, you may permanently damage the electronic module.

NOTICE
INOPERABLE EQUIPMENT
Verify that the physical wiring of the analog circuit is compatible with the software configuration for the analog channel.
Failure to follow these instructions can result in equipment damage.

For further information, refer to the Hardware Guide:

TM5 Module I/O Mapping Tab

Variables can be defined and named in the TM5 Module I/O Mapping tab. Additional information such as topological addressing is also provided in this tab.

This table describes the I/O mapping configuration:

Channel

Type

Description

ModuleOK

BYTE

State of the compact I/O and electronic modules

DcOk

BOOL

Voltage range:

  • 0: Invalid

  • 1: Valid

reserved

BOOL

Reserved

NetworkOk

BOOL

TM5 bus:

  • 0: Bus error

  • 1: OK

I/O Data valid

BOOL

Data validity:

  • 0: Valid

  • 1: Invalid

reserved

BOOL

Reserved

reserved

BOOL

Reserved

reserved

BOOL

Reserved

reserved

BOOL

Reserved

Variable

Channel

Type

Description

Outputs

AnalogOutput00

INT

Command word of the output 0

AnalogOutput01

Command word of the output 1

For further generic descriptions, refer to User-Defined Parameters Tab Description.

User-Defined Parameters Tab

This table describes the TM5SAO2H and TM5SAO2L user-defined parameters configuration:

Name

Value

Default Value

Description

ChannelType01

-10 V to +10 V

0...20 mA

-10 V to +10 V

Specifies the channel type.

ChannelType02

-10 V to +10 V

0...20 mA

-10 V to +10 V

Specifies the channel type.