The TM5SAO4H and TM5SAO4L electronic modules are analog outputs electronic modules with 4 outputs, ±10 Vdc / 0 to 20 mA.
If you have wired your output for a voltage measurement, and you configure EcoStruxure Machine Expert a current type of configuration, you may permanently damage the electronic module.
NOTICE | |
---|---|
For further information, refer to the Hardware Guide:
Reference |
Refer To |
---|---|
TM5SAO4H |
|
TM5SAO4L |
Variables can be defined and named in the
tab. Additional information such as topological addressing is also provided in this tab.This table describes the I/O mapping configuration:
Channel |
Type |
Description |
---|---|---|
|
BYTE |
State of the compact I/O and electronic modules |
|
BOOL |
Voltage range:
|
|
BOOL |
Reserved |
|
BOOL |
TM5 bus:
|
|
BOOL |
Data validity:
|
|
BOOL |
Reserved |
|
BOOL |
Reserved |
|
BOOL |
Reserved |
|
BOOL |
Reserved |
|
|
INT |
Command word of the output 0 |
|
Command word of the output 1 |
||
|
Command word of the output 2 |
||
|
Command word of the output 3 |
For further generic descriptions, refer to User-Defined Parameters Tab Description.