The TM5SE2IC01024 expansion electronic module is a 24 Vdc Expert input electronic module with 2 input channels for ABR incremental encoder.
For further information, refer to TM5SE2IC01024 Electronic Module 2 HSC INC 100 kHz 24 Vdc.
Variables can be defined and named in the
tab. Additional information such as topological addressing is also provided in this tab.This table describes the I/O mapping configuration:
Channel |
Type |
Description |
---|---|---|
|
BYTE |
State of the compact I/O and electronic modules |
|
BOOL |
Voltage range:
|
|
BOOL |
Reserved |
|
BOOL |
TM5 bus:
|
|
BOOL |
Data validity:
|
|
BOOL |
Reserved |
|
BOOL |
Reserved |
|
BOOL |
Reserved |
|
BOOL |
Reserved |
- |
|
BYTE |
Status encoder supply (bits 1...7: not used) |
|
|
BOOL |
Status encoder supply (0 = OK) |
||
|
|
BYTE |
State of all digital inputs |
|
|
BOOL |
Encoder Signal A |
||
|
BOOL |
Encoder Signal B |
||
|
BOOL |
Encoder Signal R |
||
|
BOOL |
State of digital input 0 |
||
|
BOOL |
Encoder Signal A |
||
|
BOOL |
Encoder Signal B |
||
|
BOOL |
Encoder Signal R |
||
|
BOOL |
State of digital input 1 |
||
|
- |
Incremental encoder |
||
|
DINT |
Incremental encoder |
||
|
INT |
Incremental encoder |
||
|
Status incremental encoder 00-01 |
|||
|
BYTE |
Status incremental encoder 00 (see below) |
||
|
USINT |
Status incremental encoder 01 (see below) |
||
|
|
BYTE |
Reference mode incremental encoder 00 |
|
|
BYTE |
Reference mode incremental encoder 01 |
For further generic descriptions, refer to User-Defined Parameters Tab Description.
This register contains information regarding whether the referencing process is off, active, or complete.
This table describes the StatusInput0x register:
Bit |
Description |
---|---|
0-1 |
Always 0 |
2 |
Bit is 1 after the first reference impulse |
3 |
Toggle after each completed reference |
4 |
Bit is 1 after the first reference impulse |
5...7 |
Free-running counter, increased with each reference impulse |
Example:
Register Value |
Description |
|
---|---|---|
00000000 bin |
00 hex |
Referencing off or already in progress. |
00111100 bin |
3C hex |
First reference complete, reference value applied in the Encoder0x register. |
xxx11100 bin |
xB hex |
Bits 5...7 are changed sequentially with each reference impulse. |
xxx1x100 bin |
xx hex |
Bits changed continuously with the setting continuous referencing. With every reference impulse, the reference value is applied to the Encoder0x register. |
This register determines the encoder reference mode.
This table describes the ReferenceModeEncoder0x register:
Bit |
Value |
Description |
---|---|---|
0-1 |
00 |
Referencing OFF |
01 |
One-time reference (single shot) |
|
11 |
Continuous referencing |
|
2...5 |
0000 |
Bit permanently set = 0 |
6-7 |
00 |
Referencing OFF |
Example:
Register Value |
Description |
|
---|---|---|
00000000 bin |
00 hex |
Referencing OFF |
11000001 bin |
C1 hex |
One-time reference (single shot) When starting over after the referencing process is complete, set this register to 00 hex. Then wait until the StatusInput0x also takes on the value 00 hex. Only then can the value C1 hex be written. |
11000011 bin |
C3 hex |
Continuous referencing, referencing occurs at every reference pulse. |
This table describes the TM5SE2IC01024 user-defined parameters configuration:
Name |
Value |
Default Value |
Description |
---|---|---|---|
|
-2,147,483,648...2,147,483,647 |
0 |
Homing preset value for counter; the value set here is applied to the counter value upon completion of the referencing process. |
|
Off rising falling |
Off |
Selects edge of reference pulse for homing. |
|
low active high active |
low active |
Digital input 01 configure edge. |
|
disabled enabled |
disabled |
Digital input 01 used as a reference enable switch. |
|
-2,147,483,648...2,147,483,647 |
0 |
Homing preset value for counter; the value set here is applied to the counter value upon completion of the referencing process. |
|
Off rising falling |
Off |
Selects edge of reference pulse for homing. |
|
low active high active |
low active |
Digital input 01 configure edge. |
|
disabled enabled |
disabled |
Enables/Disables the above parameter. |