The TM5C24D12R compact I/O module is a set of 5 TM5 24 Vdc input and output electronic modules assembled together.
This set includes:
2 digital input electronic modules
2 relay electronic modules
1 dummy module.
For further information, refer to the TM5C24D12R General Description.
To configure the TM5C24D12R compact I/O module, select the tab.
This table describes the TM5C24D12R compact I/O module:
parameters of the
Parameter |
Value |
Default Value |
Description |
---|---|---|---|
|
0...250 |
0 |
The address is automatically set when adding the compact I/O modules. The address value depends on the order of adding the module in the .The compact I/O module does not support the possibility to change the address. |
Set each of the I/O electronic modules individually using the SL.xx - SDEM (SDEM = Short Description of the Electronic Module, like 12In, 6Out, 4AI ±10 V / 0-20 mA / 4-20 mA etc.) folders available.
SL stands for the position of the electronic module within the compact I/O module.
xx is the index number of the electronic module position (from 1 to 3, 5).
This table provides the I/O electronic module type associated with the positions from 1 to 3, 5 on the TM5C24D12R compact I/O module:
I/O Electronic Module Position |
Type |
Refer To |
---|---|---|
|
12 digital inputs |
Configuration of the digital input 12In electronic modules. |
|
12 digital inputs |
|
|
6 relay outputs |
Configuration of the digital output relay 6Rel electronic modules. |
|
6 relay outputs |
For further generic descriptions, refer to User-Defined Parameters Tab Description.
Variables can be defined and named in the
tab. Additional information such as topological addressing is also provided in this tab.Refer to the following paragraphs:
Output Mapping, for the output parameters configuration details.
Status Mapping for the status bits configuration details
Input Mapping, for the input parameters configuration details.
For further generic descriptions, refer to User-Defined Parameters Tab Description.
This table describes the TM5C24D12R output mapping configuration:
Channel |
Description |
||
---|---|---|---|
|
BYTE |
Command word of all outputs of the integrated electronic module located at |
|
|
BOOL |
Command bit of output 0 |
|
... |
... |
||
|
Command bit of output 5 |
||
|
BYTE |
Command word of all outputs of the integrated electronic module located at |
|
|
BOOL |
Command bit of output 0 |
|
... |
... |
||
|
Command bit of output 5 |
This table describes the TM5C24D12R status bit mapping configuration:
Channel |
Type |
Description |
---|---|---|
|
BYTE |
State of the compact I/O and electronic modules |
|
BOOL |
Voltage range:
|
|
BOOL |
Reserved |
|
BOOL |
TM5 bus:
|
|
BOOL |
Data validity:
|
|
BOOL |
Reserved |
|
BOOL |
Reserved |
|
BOOL |
Reserved |
|
BOOL |
Reserved |
This table describes the TM5C24D12R input mapping configuration:
Channel |
Type |
Description |
|
---|---|---|---|
|
BYTE |
State of all inputs (bits 12-15 = 0, not used) of the integrated electronic module located at |
|
|
BOOL |
State of input 0 |
|
... |
... |
||
|
State of input 11 |
||
|
BYTE |
State of all inputs (bits 12-15 = 0, not used) of the integrated electronic module located at |
|
|
BOOL |
State of input 0 |
|
... |
... |
||
|
State of input 11 |