The TM5CAI8O8CL compact I/O module is a set of 4 TM5 24 Vdc input and output electronic modules assembled together.
This set includes:
2 analog input electronic modules
2 analog output electronic modules
For further information, refer to the TM5CAI8O8CL General Description.
To configure the TM5CAI8O8CL compact I/O module, select the tab.
This table describes the TM5CAI8O8CL compact I/O module:
parameters of the
Parameter |
Value |
Default Value |
Description |
---|---|---|---|
|
0...250 |
0 |
The address is automatically set when adding the compact I/O modules. The address value depends on the order of adding the module in the .The compact I/O modules does not support the possibility to change the address. |
Set each of the I/O electronic modules individually using the SL.xx - SDEM (SDEM = Short Description of the Electronic Module, like 12In, 6Out, 4AI ±10 V / 0-20 mA / 4-20 mA etc.) folders available.
SL stands for the position of the electronic module on the compact I/O electronic module.
xx is the index number of the electronic module position (1, 2, 4, 5).
This table provides the I/O electronic module type associated with the positions 1, 2, 4, 5 on the TM5CAI8O8CL compact I/O module:
I/O Electronic Module Position |
Type |
Refer To |
---|---|---|
|
4 analog inputs |
Configuration of the analog input 4AI 0-20 mA / 4-20 mA electronic modules. |
|
4 analog inputs |
|
|
4 analog outputs |
Configuration of the analog output 4AO 0-20 mA electronic module. |
|
4 analog outputs |
For further generic descriptions, refer to User-Defined Parameters Tab Description.
Variables can be defined and named in the
tab. Additional information such as topological addressing is also provided in this tab.Refer to the following paragraphs:
Output Mapping, for the output parameters configuration details.
Status Mapping for the status bits configuration details
Input Mapping, for the input parameters configuration details.
For further generic descriptions, refer to User-Defined Parameters Tab Description.
This table describes the TM5CAI8O8CL output mapping configuration:
Channel |
Type |
Description |
|
---|---|---|---|
...
|
INT |
Command word of the output 0...3. |
|
...
|
INT |
Command word of the output 0...3. |
This table describes the TM5CAI8O8CL status bit mapping configuration:
Channel |
Type |
Description |
---|---|---|
|
BYTE |
State of the compact I/O and electronic modules |
|
BOOL |
Voltage range:
|
|
BOOL |
Reserved |
|
BOOL |
TM5 bus:
|
|
BOOL |
Data validity:
|
|
BOOL |
Reserved |
|
BOOL |
Reserved |
|
BOOL |
Reserved |
|
BOOL |
Reserved |
|
BYTE |
Temperature status |
|
...
|
BOOL |
Temperature bits:
|
|
|
BYTE |
Temperature status |
|
...
|
BOOL |
Temperature bits:
|
This table describes the TM5CAI8O8CL input mapping configuration:
Channel |
Type |
Description |
|
---|---|---|---|
...
|
INT |
Value of input 0...3 |
|
...
|
INT |
Value of input 0...3 |
This table describes the TM5CAI8O8CL user-defined parameters configuration:
Name |
Value |
Default Value |
Description |
---|---|---|---|
...
|
0 to 20 mA 4 to 20 mA |
0 to 20 mA |
Specifies the channel type. |
...
|
0 to 20 mA 4 to 20 mA |
0 to 20 mA |
Specifies the channel type. |
...
|
0 to 20 mA |
- |
Specifies the channel type. |
...
|
0 to 20 mA |
- |
Specifies the channel type. |