The TM5SDI16D expansion electronic module is a 24 Vdc Digital Inputs electronic module with 16 inputs.
For further information, refer to TM5SDI16D Electronic Module 16DI 24 Vdc Sink 1 Wire.
Variables can be defined and named in the
tab. Additional information such as topological addressing is also provided in this tab.Refer to the following paragraphs:
Status Mapping, for the status bits configuration details.
Input Mapping, for the input parameters configuration details.
For further generic descriptions, refer to User-Defined Parameters Tab Description.
This table describes the TM5SDI16D status bit mapping configuration:
Channel |
Type |
Description |
---|---|---|
|
BYTE |
State of the compact I/O and electronic modules |
|
BOOL |
Voltage range:
|
|
BOOL |
Reserved |
|
BOOL |
TM5 bus:
|
|
BOOL |
Data validity:
|
|
BOOL |
Reserved |
|
BOOL |
Reserved |
|
BOOL |
Reserved |
|
BOOL |
Reserved |
This table describes the TM5SDI16D input mapping configuration:
Channel |
Type |
Description |
|
---|---|---|---|
|
BYTE |
State of all inputs |
|
|
BOOL |
State of input 0 |
|
... |
... |
||
|
State of input 15 |
For further generic descriptions, refer to I/O Mapping Tab Description.