TM7BAI4VLA Characteristics

General Characteristics

Danger_Color.gifDANGER

POTENTIAL FOR EXPLOSION

oOnly use this equipment in non-hazardous locations or in locations that comply either with the Class I, Division 2, Groups A, B, C and D, or with the ATEX Group II, Zone 2 specifications for hazardous locations, depending on your local and/or national regulations.

oDo not substitute components which would impair compliance to the hazardous location specifications of this equipment.

oDo not connect or disconnect equipment unless power has been removed or the location is known to be non-hazardous.

Failure to follow these instructions will result in death or serious injury.

NOTE: Additional equipment used in conjunction with the equipment described herein must also be suitable for the operating location.

Danger_Color.gifDANGER

FIRE HAZARD

Use cable sizes that meet the I/O channel and power supply voltage and current ratings.

Failure to follow these instructions will result in death or serious injury.

Warning_Color.gifWARNING

UNINTENDED EQUIPMENT OPERATION

Do not exceed any of the rated values specified in the environmental and electrical characteristics tables.

Failure to follow these instructions can result in death, serious injury, or equipment damage.

The table below provides the general characteristics of the TM7BAI4VLA block:

General characteristics

Rated power supply voltage

24 Vdc

Power supply range

18...30 Vdc

24 Vdc I/O power segment current draw

125 mA

TM7 power bus current draw

38 mA

Protection

Against reverse polarity

Power dissipation

3.8 W max.

Weight

200 g (7.05 oz.)

ID code

5873 dec

See also Environmental Characteristics.

Input Characteristics

The table below provides the input characteristics of the TM7BAI4VLA block:

Input characteristics

Number of input channels

4

Wiring type

2 wires

Input range

-10...+10 Vdc

Input type

Differential

Input impedance

20 MΩ min.

Sample duration time

400 µs for all inputs

Conversion mode

Successive Approximative Register

Input filter

Cut-off frequency

1 kHz

Attenuation

40 dB

Common mode rejection

DC

50 dB min.

50 Hz

50 dB min.

Input tolerance - maximum deviation at ambient 25° C (77°F)

< 0.1% of the measurement

Input tolerance - temperature drift

0.011% / °C (0.006% / °F) of the measurement

Input tolerance - non linearity

< 0.1% of the full scale (20 Vdc)

Digital resolution

11 bits + sign

Resolution value

4.882 mV

Crosstalk rejection between channels

70 dB min.

Isolation between channels

Not isolated

Isolation between channels and bus

See note 1

Permitted input signal

±30 Vdc max.

Input protection

Protection against wiring with 24 Vdc supply voltage

1 The isolation of the block is 500 Vac RMS between the electronics powered by the TM7 power bus and those powered by the 24 Vdc I/O power segment connected to the block. In practice, there is a bridge between the TM7 power bus and the 24 Vdc I/O power segment. The two power circuits reference the same functional ground (FE) through specific components designed to reduce effects of electromagnetic interference. These components are rated at 30 Vdc or 60 Vdc. This effectively reduces isolation of the entire system from the 500 Vac RMS.

Sensor Supply

The table below provides the power supply for the sensors of the TM7BAI4VLA block:

Supply

Voltage

24 Vdc I/O power segment supply less voltage drop for internal protection

Voltage drop for internal protection at 500 mA

2 Vdc max.

Supply current (for all powered connected sensors)

500 mA max.

Internal protection

Overcurrent and short circuit