General Description

Introduction

The cartridges are designed to be connected to the Modicon M241 Logic Controller range.

Cartridges Features

The following table describes the TMC4 cartridges features:

Reference

Description

TMC4AI2

TMC4 cartridge with 2 analog voltage or current inputs (0...10 V, 0...20 mA, 4...20 mA), 12 bits

TMC4TI2

TMC4 cartridge with 2 analog temperature inputs (thermocouple, RTD), 14 bits

TMC4AQ2

TMC4 cartridge with 2 analog voltage or current outputs (0...10 V, 4...20 mA), 16 bits

TMC4HOIS01

TMC4 application cartridge with 2 analog voltage or current inputs for hoisting load cells

TMC4PACK01

TMC4 application cartridge with 2 analog voltage or current inputs for packaging

Logic Controller Compatibility

The following table describes the number of TMC4 cartridges that can be installed in a Modicon M241 Logic Controller:

Reference

Cartridge Slots

TM241C24R

1

TM241CE24R

1

TM241CEC24R

1

TM241C24T

1

TM241CE24T

1

TM241CEC24T

1

TM241C24U

1

TM241CE24U

1

TM241CEC24U

1

TM241C40R

2

TM241CE40R

2

TM241C40T

2

TM241CE40T

2

TM241C40U

2

TM241CE40U

2

NOTE: For more information on cartridge compatibility with specific controllers, refer to your controller-specific hardware guide.
NOTICE
ELECTROSTATIC DISCHARGE
  • Verify that empty cartridge slots have their covers in place before applying power to the controller.
  • Do not touch the contacts of the cartridge.
  • Only handle the cartridge on the housing.
  • Take the necessary protective measures against electrostatic discharges.
Failure to follow these instructions can result in equipment damage.