TMC4HOIS01

Introduction

The TMC4HOIS01 cartridge features 2 analog voltage or current input channels with 12‑bit resolution.

The channel input types are:

  • 0...10 V

  • 0...20 mA

  • 4...20 mA

For further hardware information, refer to TMC4HOIS01.

If you have physically wired the analog channel for a voltage signal and you configure the channel for a current signal in EcoStruxure Machine Expert, you may damage the analog circuit.

NOTICE
INOPERABLE EQUIPMENT
Verify that the physical wiring of the analog circuit is compatible with the software configuration for the analog channel.
Failure to follow these instructions can result in equipment damage.

I/O Mapping Tab

Refer to Configuring Cartridges for a description of how to configure the inputs and outputs of the module.

Variables can be defined and named in the I/O Mapping tab. Additional information such as topological addressing is also provided in this tab.

This table describes the I/O Mapping tab:

Variable

Channel

Type

Description

Inputs

iiTMC4HOIS01_IW0

INT

Value of the input 0

iiTMC4HOIS01_IW1

INT

Value of the input 1

Diagnostic

ibTMC4HOIS01_IW2

BYTE

Status of the cartridge

Reserved

BOOL

Reserved

Reserved

BOOL

Reserved

24VFault

BOOL

+24 V power supply disabled

Reserved

BOOL

Reserved

Reserved

BOOL

Reserved

OutOfRange0

BOOL

Input out of range (channel 0)

OutOfRange1

BOOL

Input out of range (channel 1)

Reserved

BOOL

Reserved

For further generic descriptions, refer to I/O Mapping Tab Description.

I/O Configuration Tab

For each input, you can define:

Parameter

Value

Default Value

Description

Type

Not used

0 - 10 V

0 - 20 mA

4 - 20 mA

Not used

Select the mode of the channel.

Min.

0 - 10 V

-32768...32767

0

Specifies the lower measurement limit.

0 - 20 mA

0

4 - 20 mA

4000

Max.

0 - 10 V

-32768...32767

10000

Specifies the upper measurement limit.

0 - 20 mA

20000

4 - 20 mA

20000

Filter Level

No Filter

Filter1 (Shortest)

...

Filter6 (Longest)

No Filter

Specifies the digital filtering level to apply on this channel.