System Requirements

Hardware Requirements

The PC for Diagnostics installation must meet the following hardware requirements:

Equipment

Minimum

Recommended

Processor

Intel® CoreTM 2 Duo (or equivalent)

Intel® CoreTM i7 (or equivalent)

RAM

2 GB

4 GB

Free hard drive space

6 GB

12 GB

Monitor

Resolution: 1024 x 768 pixel

Resolution: 1280 x 1024 pixel

Drive

DVD drive

Peripherals

Mouse

Keyboard

USB interface

Network interface

Ethernet

Software Requirements

The Diagnostics tool supports the following operating systems:

  • Microsoft Windows 7 32 bit

  • Microsoft Windows 7 64 bit

  • Microsoft Windows 8.1 32 bit

  • Microsoft Windows 8.1 64 bit (with minor restrictions)

  • Microsoft Windows 10 32 bit

  • Microsoft Windows 10 64 bit

  • Microsoft .NET Framework 4.7

Installation Directories

By default, Diagnostics is installed in the following directories:

c:\Program Files (x86)\Schneider Electric\EcoStruxure Machine Expert\Tools\Diagnostics