// function reDo() { if (innerWidth != origWidth || innerHeight != origHeight) location.reload(); } if ((parseInt(navigator.appVersion) == 4) && (navigator.appName == "Netscape")) { origWidth = innerWidth; origHeight = innerHeight; onresize = reDo; } onerror = null; //]]>

Technical Data of the Rotational Modules

Mechanical and Electrical Data of the Rotational Modules

Category

Parameter

Unit

VRKPXYY
YYY00045

VRKPXYY
YYY00046

General data

Rated load

kg (lb)

1.5 (3.3)

5 (11)

Maximum load(1)

kg (lb)

12 (33)

12 (33)

Allocation of auxiliary axes

4th

Maximum torque of the 4th axis(2)

Nm (lbf-in)

16 (142)(3)

Nominal torque of the 4th axis(2)

Nm (lbf-in)

4.5 (40)

12 (106)

Position repeatability (ISO 9283)

Angle: +/-0.1°

Electrical data

Mains voltage - 3-phase

Vac

480(4)

Control voltage (with brake)

Vdc

+24 (-10…+6%)

Motor 4th axis

SH30402P07F2000

Maximum current of 4th axis motor(5)

A

4.10

1.54

Mechanical data

Protection class

IP65

Gear ratio i

15/1

40/1

Drive parameter GearOut

15

40

Drive parameter GearIn

1

Maximum speed

1/min

600

225

Software parameter TcpPlateSize

mm (in)

75 (2.95)(6)

Pneumatic data

Number of pneumatic connections

2

Operating pressure

bar

(psi)

-0.95…+6

(-13.8…+87)

Working space

Rotation 4th axis

Unlimited

Weight

kg (lb)

3.5 (7.7)

Material

External casing

Aluminum, stainless steel 1.4301, steel nickel-plated, zinc nickel-plated, FPM, EPDM

(1) Loads above the maximum load are possible with restrictions. If required, contact your local Schneider Electric service representative.

(2) When designing the gripper, be aware of any appearance of mass moments of inertia as well as friction, which could lead to exceeding the maximum torque and consequential damage.

(3) For further information, refer to Lexium 52 Hardware Guide or Lexium 62 Hardware Guide.

(4) Motor without brake.

(5) Use the drive parameter UserDrivePeakCurrent to adjust the maximum current.

(6) This value is the distance between the suspension points of the lower arms and the center of the flange plate.

Maximum Tilting Torque

The loading capacity of the Rotational Modules is limited by the maximum tilting torque at the ball pins level. The following diagram shows the possible vertical distance of the mass at its center of gravity of the payload to the FCP relative to the mass and the required maximum acceleration.

A maximum tilting torque of 20 Nm (177 lbf-in) is to be observed at the ball pins level.

Calculate the tilting torque with the following formula:

Tilting torque [Nm (lbf-in)] = total payload [kg (lb)] x maximum acceleration [m/s² (ft/s²)] x vertical distance [m (in)]

NOTE:
  • Total payload [Nm (lbf-in)] = weight of the module + weight of the gripper + weight of the customer end product

  • Vertical distance [m (in)] = distance from the ball pins level to the total mass center point = (weight of the module [kg (lb)] x vertical distance from the ball pins to the mass center point of the module (A) [m (in)] + weight of the gripper and the customer end product [kg (lb)] x (vertical distance from the FCP (flange center point) to the mass center point of the gripper and the customer end product (C) [m (in)] + vertical distance from the ball pins to the FCP (B) [m (in)])) / total payload [kg (lb)]

1 Mass center point of the module

2 Gripper and customer end product

Dimension

Description

Unit

VRKPXYYYYY00045

VRKPXYYYYY00046

A

Vertical distance from the ball pins to the mass center point of the module

mm

(in)

25

(0.98)

25

(0.98)

B

Vertical distance from the ball pins to the FCP

mm

(in)

141

(5.6)

141

(5.6)

C

Vertical distance from FCP to the mass center point of the gripper and the customer end product

mm

(in)

Depends on the gripper and the customer end product