The safety-related function STO (Safe Torque Off) does not remove power from the DC bus. The safety-related function STO only removes power to the motor. The DC bus voltage and the mains voltage to the drive are still present.
DANGER | |
---|---|
After the safety-related function STO is triggered, the motor can no longer generate torque and coasts down without braking.
WARNING | |
---|---|
When the safety-related function STO is triggered, the power stage is immediately disabled. Applying the holding brake requires a certain amount of time. In the case of vertical axes or external forces acting on the load, you may have to take additional measures to bring the load to a standstill and to keep it at a standstill when the safety-related function STO is used, for example, by using a service brake.
WARNING | |
---|---|
If the suspension of hanging / pulling loads is a safety objective for the machine, then you can only achieve this objective by using an appropriate external brake as a safety-related measure.
WARNING | |
---|---|
IEC 60204-1 defines several stop categories for stop functions. As opposed to a stop with stop category 1 which actively decelerates the motor to a standstill (power available to the motor to achieve the stop) before power is removed, a stop with stop category 0 immediately removes power to the motor. Consequently, the motor coasts down to a standstill. Coasting down is subject to the external forces interacting with the load, such as inertia and gravity. The safety-related function STO corresponds to a stop with stop category 0.
Depending on your application, a stop with stop category 0 may not be sufficient to remove the hazards. For example, the available rotational or axial distance required to come to a complete standstill by coasting down may not be sufficient at a specific load. This could result in collisions of machine parts. In addition, the distance between the guard and hazardous machine parts must be sufficiently great so that a machine operator can only reach such parts after the coasting period has finished. Such distances are specified, for example, in ISO 13855.
WARNING | |
---|---|
Movements are made in positive or in negative directions. In the case of rotary motors, direction of movement is defined in accordance with IEC 61800-7-204: Positive direction is when the motor shaft rotates clockwise as you look at the end of the protruding motor shaft.
Modifying the parameter InvertDirOfMove (inversion of the direction of movement) does not modify the limit values in the safety module eSM.
Modifying the scaling parameters ScaleVELnum, ScaleVELdenom, ScaleRAMPnum and ScaleRAMPdenom does not modify the limit values in the safety module eSM.
In the case of a short circuit of the power stage transistors, a motor-induced movement is possible when the safety-related function STO is active. The maximum motor-induced movement in the case of active STO amounts to one half of the motor pole pitch.
WARNING | |
---|---|
Type of motor |
Unit |
Maximum possible motor-induced movement |
---|---|---|
Motors with 3 pairs of poles |
° |
60 |
Motors with 4 pairs of poles |
° |
45 |
You must ensure that conductive substances cannot get into the product (pollution degree 2). Moreover, conductive substances may cause the safety-related function to become inoperative.
WARNING | |
---|---|
If short circuits and other wiring errors such as a cross circuit between the signals of the safety-related function STO can be expected in connection with safety-related signals, and if these short circuits and cross circuits are not detected by upstream devices, protected cable installation as per ISO 13849‑2 is required.
In the case of an unprotected cable installation, the two signals (both channels) of a safety-related function may be connected to external voltage if a cable is damaged. If the two channels are connected to external voltage, the safety-related function is no longer operative.
ISO 13849-2 describes protected cable installation for cables for safety-related signals. The cables for the safety-related function STO must be protected against external voltage. A shield with ground connection helps to keep external voltage away from the cables for the signals of the safety-related function STO.
Ground loops can cause problems in machines. A shield connected at one end only is sufficient for grounding and does not create a ground loop.
Use shielded cables for the signals of the safety-related function STO.
Do not use the cable for the signals of the safety-related function STO for other signals.
Connect one end of the shield.