Electromagnetic Fields
NOTE: Exposed or uninstalled carriers must have the protective cover of the drive magnets installed at all times. The cover is only removed at the time of carrier installation.
Heavy-Duty carriers have strong magnetic fields. Refer to Transporting the Lexium™ MC12 carriers.
The Heavy-Duty carriers have strong drive magnets and can attract metal objects that are in their proximity.
A Heavy-Duty carrier can move suddenly and fast due to magnetic attraction.
WARNING
|
|
Strong MAGNETIC FIELDS
-
Keep persons with medical implants (for example, pacemakers or metal implants) or metallic body jewelry away from the carriers and segments with a minimum distance of 30 cm (11.9 in).
-
Always leave the protective cover of the drive magnets in place for all exposed or uninstalled carriers.
-
Do not put your hands or fingers between the carriers and segments.
-
Do not place metallic tools in the vicinity of the carriers and segments.
-
Do not place electromagnetically sensitive devices near the carriers and segments.
-
Do not place credit cards or electronic/magnetic media in the vicinity of the carriers and segments.
Failure to follow these instructions can result in death, serious injury, or equipment damage.
|
Use Original Equipment Only
Use only the accessories and mounting parts specified in the documentation and only third-party devices or components that have been expressly approved by Schneider Electric.
WARNING
|
|
UNINTENDED EQUIPMENT OPERATION
Only use hardware components approved by Schneider Electric for use with the system.
Failure to follow these instructions can result in death, serious injury, or equipment damage.
|
Handling the Heavy-Duty Carrier
The Heavy-Duty carrier has two magnets which, together with the magnetic fields in the segments, move the Heavy-Duty carrier on the track. These two magnets are glued onto the Heavy-Duty carrier. A shock to the Heavy-Duty carrier can cause the glued-on magnets to flake off and the magnets can splinter.
In addition, the Heavy-Duty carrier has an encoder magnet. This can be demagnetized by improper handling, for example, if the magnets of another Heavy-Duty carrier come too close.
WARNING
|
|
inoperable equipment
-
Handle the carrier with care.
-
Do not drop the carrier.
-
Do not strike the carrier.
-
Keep a minimum distance of 50 mm (1.97 in) between the encoder magnet and other magnets.
-
For Heavy-Duty carriers, verify that the lubrication reservoirs are filled before first use.
Failure to follow these instructions can result in death, serious injury, or equipment damage.
|
For information on filling the lubrication reservoirs, refer to Lubricating the Lexium™ MC12 Heavy-Duty Carrier.