Perform the following maintenance tasks after delivery or long storage.
Interval1) |
Action |
---|---|
After delivery, every 1000 km (621 miles) or within the first two months of service life |
Verify the Heavy-Duty carriers by visual inspection for any damage or missing parts, especially for moving parts and parts at risk for collisions such as mounting elements |
After ≥ two years of storage |
Verify the lubrication pads of the Heavy-Duty carriers and replace them if necessary. Refer to Replacing Parts. |
Perform the following maintenance tasks within the stated intervals.
Interval2) |
Action |
---|---|
Every 1000 km (621 miles) of operation |
|
Every 4000 km (2485 miles) of operation |
|
Every 10.000 km (6214 miles) of operation |
Verify the Heavy-Duty carrier rollers for wear and replace the Heavy-Duty carrier rollers if necessary. Refer to Replacing Parts. |
Perform the following maintenance tasks if your Heavy-Duty carriers have exceptional movement profiles:
Movement profile |
Action |
---|---|
Reversing movements in which the Heavy-Duty carriers travel a distance of less than 200 mm (7.88 in). |
If a distance of less than 200 mm (7.88 in) is travelled, perform a lubrication run after 20.000 traverse cycles or earlier. |